Join the movement
Installing ProTeam’s Vac Station is easy—in nine quick steps, transform the facility closet into a clutter-free and safer indoor work environment.
Download our Installation Guide
The Vac Station is available as a single-shelf option (107793) or a dual-shelf option (107794). The single-shelf was engineered to fit our corded products while the version with two shelves can house a cordless backpack vacuum, a ProTeam charger and battery.
Features include accessory hooks so an extension cord can hang on one side of the platform(s) while a wand can be kept upright on the other.
When engineering ProTeam products, the safety and well-being of cleaning professionals are the top priorities. That includes the newly redesigned Vac Station, which reflects ergonomic best practices.
Overall, the Vac Station helps reduce physical strain related to repetitive lifting and bending while also making it easy to put on equipment by backing into the station before looping the vac’s straps over your shoulders.
Installing ProTeam’s Vac Station is easy—in nine quick steps, transform the facility closet into a clutter-free and safer indoor work environment.
Download our Installation Guide
The GoFit Series is ProTeam’s latest innovation, engineered to deliver maximum productivity, efficiency, and customized comfort.
The series includes multiple unit size options, including the bestselling 6 qt. and the smallest model, the 3 qt.— all perfect for tackling the high-volume cleaning needed in schools and large commercial spaces.
This lineup also features cordless backpack vacuums, which offer continuous performance and ease of maneuverability, ideal for cleaning stairs and other hard-to-reach areas.