Free ground shipping on orders of $150 at list prices only

ProTeam Vac Station w/ Two Shelves

SKU: 107794

ProTeam's newly enhanced Vac Station (107794) is an essential tool for maintaining a more efficient, safe, and organized cleaning environment. Built with ProTeam's triangular-shaped backpack vacuums in mind, this kit includes two shelves that can easily store a cordless unit, plus a charger and battery. It also features accessory hooks ideal for storing a wand and a power cord. Mounted on a robust adjustable steel wall bracket (102830), the shelves can be easily moved up and down, ensuring operators of all heights can access their stored equipment ergonomically. With its efficient design, it's the optimal tool for creating a safe and clutter-free facility closet, allowing operators to focus on their cleaning tasks.

Read more... Read more...

Features

  • Convenient Accessibility — Designed to ensure operators of all heights can back up to the Vac Station and then loop your arms through the shoulder straps to begin cleaning.
  • Durable and Stable — Includes an adjustable and sturdy steel wall bracket (102830) plus a mounting rail (102831) and screws (102946).
  • Customizable Storage — Features two adjustable shelves, making it easy to change depending on the operator's height. The Vac Station is also available as a single-shelf option (107793) to suit various storage needs.
  • Easy Installation — Quickly assemble the customizable shelf system using the provided instructions and the necessary hardware (steel wall bracket 102830, mounting rail 102831, and three screws 102946).
  • Improved Safety — Experience a safer indoor cleaning environment as the Vac Station ensures that units and accessories are securely stored and not left lying around.
  • Enhanced Organization — Reduces clutter and maximizes workspace efficiency while keeping cleaning equipment neatly stored in one place.
  • Two Accessory Hooks - Easily store a wand and power cord and with the ability to organize on either side.
  • Fits GoFit Corded Series, GoFit Cordless Series, GoFree Flex Pro II, ProVac FS 6, Super Coach Pro, Legacy backpack models

Specifications

Product Weight
7.2 lb
Item Dimensions
12.5"x15"x4.5"
UPC Code
693822077949 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A