linevacer restore

Restoration Clean Up with ProTeam

After a fire, flood, or catastrophe, ProTeam vacuums and air movers help impose order and return buildings to a safe and comfortable state. Respond with powerful suction, large capacities, and advanced filtration for maximum efficiency when disaster strikes.

Clean Carpet & Hard Surface

Air Stays Cleaner

Four Level Filtration

Low Decibel Level


Read More...
Restoration Clean Up with ProTeam

Here’s What’s New

Introducing the GoFit Blower Door Accessory, a product engineered to help remove the smallest dust particles from any renovation project. When paired with one of the recently released GoFit Series backpack vacuums—either the 3-quart, 6-quart or 10-quart, it’s even easier to ensure clean and dry jobsites plus maintain your equipment’s condition.

Read More...
Here’s What’s New
GoFit Blower Lifestyle Pic 5

Why choose a ProTeam Backpack Vacuum?

Proof Positive

“I’ve been in restoration work for 11 years. We used ProTeam backpacks at every company I’ve ever been with. Tools are everything. If you don’t have the right tool, the job isn’t going to get done right. You have to have all the right tools before you start the job.”


Chris Langdon, President of Complete Restoration Services

Read More...
Proof Positive
disaster icons

FACT:

Between 2000 and 2019, natural disasters caused over $130 trillion in damage & affected over 3 billion people.

Source: UNISDR (The United Nations Office for Disaster Risk Reduction)

Read More...

Backpack Vacuum Cleaner Efficiency

In 5 passes, the ProTeam backpack vacuum is:

  • 43% more efficient than a commercial upright vacuum.
  • 30% more efficient than a canister in removing soil.

Source: Quality Environmental Services & Technologies, 1996; APC Filtration, Inc., 1996; An Evaluation of ProTeam’s QuarterVac and CoachVac in a School Environment, Dr. Eric Brown, Cleaning Research International, UK, 1994​​​​​​​

Read More...
Backpack Vacuum Cleaner Efficiency
vacuum cleaner efficiency chart
ProBlitz AirMover

Prevent Permanent Damage To Flooring

With 3 fan speeds and 3 operating positions, the ProBlitz AirMover dries carpets and subfloors quickly with the ultimate quiet performance.

  • Easy Transport – Optional telescoping handle and wheels (ProBlitz XP only)
  • Flexibility – Three operating positions to direct air where you need it
  • Stackable – Convenient storage
  • Low Amp Draw – Multiple units on a single circuit
  • Quiet – Operate without disruption
  • Reduce Re-soiling – High-speed drying after wet extraction
Read More...
Prevent Permanent Damage To Flooring

ProLevel Filtration System

  • Reduced Emissions - Easy access, post-motor filter made from HEPA media, designed to capture tiny particulates & carbon motor dust
  • Latches form compression seal on upper filter gaskets, ensuring airflow performance while allowing for easy filter maintenance and removal
  • Exhaust vent filters are angled to not disturb papers and surface materials
  • Unit can be operated sitting on floor/table without restricting airflow and risking overheating motor
  • Internal vertical ribbing on tank walls allow for prolonged performance during filling of Intercept Micro® filter bag
Read More...
ProLevel Filtration System
vacuum system and filtration
Please enable JavaScript to use this website.