ProTeam 4" Caster with Bearings | 833462 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18765",
"Attributes" : { }
}
]
SKU:
833462
Replacement 4" caster with bearings. Fits ProGuard 15 and 20 gallon wet/dry vacuums. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
Features
- Fits: ProGuard 15, ProGuard 20
-
Product Weight
-
0.495 lb
-
Item Dimensions
-
5.5"x2.375"x5"
-
UPC Code
-
693822334622
-
Selling UOM
-
EA