Free ground shipping on orders of $150 at list prices only

ProBlitz XP AirMover w/ Telescoping Handle and Daisy Chain

SKU: 107596

With a telescoping handle and daisy chain receptacles where user can connect 2 additional air movers for large area drying. Maximum airflow and low amp draw combine to make the ProBlitz Airmover a great choice for carpet cleaners and restoration contractors alike. With 3 fan speeds and 3 operating positions, this airmover tackles every air circulation requirement with ease. Unsurpassed 3 year warranty.

Read more... Read more...
ul-listed
csa-listed
$450.00
Success Icon

Features

  • Daisy Chain Receptacles - Connect 2 additional air movers for large area drying; Perfect for this low amp draw blower.
  • Prevention - Prevent permanent damage to flooring with 3 fan speeds.
  • Easy Transport - XP model with telescoping handle and wheels.
  • Flexibility - Three operating positions to direct air where you need it.
  • Stackable - Convenient storage and transport.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
28 lb, 12.7 kg
Airflow (CFM)
2200 (Max)
Motor
360 W/2.4 (Low), 2.7 (Medium), 3.0 (High) A/120 V
Decibel - dBA
63 (Low) | 65 (Medium) | 66 (High)
Drying Position
Three - 0, 60 & 90 degree
Certifications
UL Listed, CSA Listed
Item Dimensions
16.5"x20"x19.5"
UPC Code
693822075969 
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProBlitz AirMover
  1. Extension Cord 25' cord to reach ideal air mover placement
  2. ProBlitz XP AirMover w/ Telescoping Handle
  3. Owner's Manual

Reviews / Q&A