Free ground shipping on orders of $150 at list prices only

Xover Performance Multi-Surface Two-Piece Wand Tool Kit

SKU: 107097

Cleaning versatility is unmatched with this multi-surface tool and two-piece wand. The kit includes a 14" Xover Performance floor tool (107015), two-piece wand Kit (101338), 17" crevice tool (100108), 3" dust brush (100110),5" upholstery tool (100115). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more... Read more...
$137.78
Success Icon
Available

Features

  • 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Item Dimensions
31"x8.5"x3.125"
UPC Code
693822070971 
Selling UOM
EA

Reviews / Q&A