Free ground shipping on orders of $150 at list prices only

Static-Dissipating Hose w/Straight Cuffs, 48 inches in length

SKU: 100505

Replacement 4' (48") static-dissipating hose with straight cuffs to connect to your backpack vacuum system. This hose is compatible with the LineVacer, CoachVac, Super CoachVac, and MegaVac backpack vacuums. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$38.68
Success Icon
Available

Features

  • No bends to cause clogs.
  • Durable - Built to last though multiple uses.
  • Extend - long hose for easy reach during clean up.
  • 4 feet or 48 inches in length
  • Replace worn parts and keep your vacuum in good working order
  • Fits: LineVacer, CoachVac, Super CoachVac, MegaVac
  • Fits: ProVac FS 6

Specifications

Product Weight
0.185 lb
Item Dimensions
12"x4"x12"
Hose Length (ft)
4
UPC Code
693822005058 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A