Free ground shipping on orders of $150 at list prices only

GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum with Optional Tool Kit

PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. LIST PRICE RANGES = $1500 to $1575 USD DEPENDING ON SKU - USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR. Clean with freedom using ProTeam’s GoFit 3 Cordless backpack vacuum which offers cordless efficiency for a seamless cleaning experience. Cordless vacuuming allows you to safely go wherever you need to go without the constraints of a cord, increasing your productivity by 30% compared to corded backpack vacuums. Weighing in at 12.8 lbs with the 4Ah battery installed, the 3 qt. is the smallest addition to ProTeam’s GoFit Cordless Series, making it an ideal tool for those with smaller frames or new to backpack vacuums. Control the power setting with the high/low power switch and enjoy an extended runtime on low for daily cleaning and high for a deeper clean. Feel customized comfort with the 4-step quick-adjust FlexFit harness designed to be easily adjusted with no tools required. This cordless backpack vacuum cleaner has advanced multi-layered ProLevel Filtration with HEPA Media that reduces allergens in the air while a brushless motor prevents carbon dust. Clean hard-to-reach areas with the 3 qt. combined with top-quality ProTeam accessories. Choose your optional tool kit for your cleaning challenges and go anywhere. 3 year warranty on parts and labor, 2 years on motor, battery and charger.

Read more...

Products

Search
1-3 of 3 results for Products
:
GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Stairs
Elevators
Industry
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Item Type
Vacuums
Material
Polypropylene
Overall Dimensions
31.6x18.6x12.1
Application
Industry
Item Type
Material
Overall Dimensions
Carpet
Hard Surface
Stairs
Elevators
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Vacuums
Polypropylene
31.6x18.6x12.1
Success Icon
Available
Compare
GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit
Application
Carpet
Hard Surface
Stairs
Elevators
Industry
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Item Type
Vacuums
Material
Polypropylene
Overall Dimensions
31.6x18.6x12.1
Application
Industry
Item Type
Material
Overall Dimensions
Carpet
Hard Surface
Stairs
Elevators
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Vacuums
Polypropylene
31.6x18.6x12.1
Success Icon
Available
Compare
GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit
Application
Carpet
Hard Surface
Stairs
Elevators
Industry
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Item Type
Vacuums
Material
Polypropylene
Overall Dimensions
31.6x18.6x12.1
Application
Industry
Item Type
Material
Overall Dimensions
Carpet
Hard Surface
Stairs
Elevators
Education
Commercial Buildings
Transportation
24 Hour Cleaning
Casinos
Healthcare
Vacuums
Polypropylene
31.6x18.6x12.1
Success Icon
Available
Compare

Features

  • Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
  • Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
  • Long Runtimes – Experience an extended runtime of approximately 51 minutes on low and 39 minutes on high with the 4Ah battery.
  • Small and Lightweight – Meet our smallest cordless cleaning solution that’s ideal for those with smaller frames, weighing only 12.8 pounds with the battery installed.
  • High/Low Power Switch – Conserve runtime by tackling detail cleaning on low, then switch to high for cleaning high-traffic areas.
  • Rapid Recharge – Battery reaches full charge in approximately 61 minutes so you can swiftly resume your cleaning tasks.
  • Customized Comfort – Execute your perfect fit with the cordless vacuum cleaner’s interchangeable quick-adjust 4-step harness that doesn’t require tools and is designed to work with a wide range of users.
  • Advanced Filtration – Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Cleaning Made Safer – Benefit from a safer cleaning environment without the potential tripping hazard of a cord.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
12.8 lb, 5.8 kg
Airflow (CFM)
65 (low | 70 (high)
Static Lift - in
55 (low) | 63 (high)
Motor
240 (low) | 310 (high W
Decibel - dBA
63 (low) | 66 (high)
Capacity
Dry Fit - 3 qt, 3.3 L
Battery Type
Lithium Ion
Approx. Runtime
51 mins. (low) | 39 mins. (high)
Approx. Charge Time
61 mins.
Minimum Charge Cycles
1000
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Filtration (sq. in)
777 sq. in. total area
Item Dimensions
8.13"x11.94"x16.33"
Hose Length (ft)
4
Intercept Micro Filter
107666
Micro Cloth Filter
843966
HEPA Media Filter
847650
Selling UOM
EA

What's in the Box

Documents & Drawings

Reviews / Q&A